IESNA:LM-63-2002
[TEST]P1198527
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-850-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6097
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
703.1 973.4 1186.6 1344.4 1458 1533.4 1555.3 1542.8 1570.5 1723.4
1965.7 2243.6 2509.8 2741.5 2937.2 3112.2 3215.5 3245.8 3191.3 3032.3
2724.5 2164.9 1739.7 1418.3 875.3 492.9 340.4 247.2 190.1 154.5
130.2 72.3 45.1 2.7 0 0 0
703.1 979.5 1191.9 1347.5 1467.9 1544.3 1567.1 1561 1587.9 1720.4
1952.1 2241.4 2515.8 2747.9 2943.7 3110.3 3223.5 3259.8 3204.9 3049.3
2753.2 2205.8 1739.7 1435.3 912.1 506.6 347.2 250.6 192.3 156.7
133.3 66.6 46.6 6.1 0 0 0
703.1 970.7 1182 1343.7 1466.7 1550.8 1591.7 1590.5 1611 1722.7
1929 2187.2 2442.8 2668.4 2852.4 2988 3119 3184.1 3170.5 3057.6
2829.7 2469.3 1954 1572 1170.3 621.7 391.5 278.3 212.4 172.3
147.3 119.6 95 73.1 33.3 0 0
703.1 954.1 1163.8 1327 1460.3 1565.2 1625 1643.2 1655.3 1729.9
1890 2093.3 2338.3 2546.1 2717.3 2851.7 2968.7 3060.7 3084.9 3039.5
2894.1 2645.3 2283.4 1863.1 1457.6 1048.7 652.7 398.7 262 193.8
161.3 133.6 107.5 77.6 26.9 0.8 0
703.1 929.1 1130.5 1295.2 1439.1 1564 1654.5 1707.9 1730.6 1774.9
1878.6 2040.3 2241 2425.7 2588.9 2725.6 2846.4 2949.7 3020.2 3038.7
2993.6 2869.1 2626 2274.3 1874.1 1457.3 1010.1 599.3 354 234.7
184 155.2 119.3 81.8 28.4 0 0
703.1 912.8 1098.7 1259.2 1409.9 1545.5 1664 1750.7 1808.2 1851.8
1915.8 2025.9 2184.6 2357.6 2527.2 2676.8 2810.8 2911.1 2995.2 3064.1
3118.6 3108.4 3041 2880.4 2594.6 2210.3 1759.8 1275.9 787.5 465.7
299.1 189.3 95.4 40.9 11.7 1.1 0
703.1 873.1 1046.5 1200.9 1347.8 1491 1625.7 1746.5 1839.3 1915.8
1982.4 2057.7 2155.8 2297 2458.7 2640.8 2808.5 2970.6 3109.9 3234.8
3356.4 3490 3548.3 3584.3 3561.6 3387.8 3048.2 2515.8 1827.2 1107.4
519.4 243.1 111.3 42 12.1 2.3 0
703.1 835.6 968.1 1108.2 1242.2 1379.3 1513.7 1643.5 1767.7 1880.5
1980.5 2077.8 2170.2 2261.4 2361.4 2484.4 2637 2802.1 2973.2 3153.4
3348.8 3662.3 3866 3993.9 4123.4 4195.7 4150.7 3923.5 3471.8 2819.5
1963.5 1155.5 444.9 151.1 35.2 3 0
703.1 793.9 886.7 987.4 1100.2 1212.7 1336.5 1448.9 1560.6 1671.2
1787.8 1903.3 2020.6 2148.6 2277.3 2409.8 2562.8 2740.7 2930.8 3156.4
3410.9 3857.3 4161.3 4406.2 4703.4 5083.6 5464.4 5666.2 5520.1 4874.9
3666.1 2053.2 711.8 171.5 23.1 1.1 0
703.1 780.7 860.6 958.6 1063.1 1169.1 1280.8 1385.3 1494 1603
1714.7 1825.3 1944.5 2065.7 2200.1 2335.2 2490.5 2670.3 2861.1 3085.3
3349.5 3767.5 4140.1 4390.7 4715.9 5136.6 5571.6 5845.3 5734 5105.9
3817.5 2095.2 676.2 157.5 25 1.5 0
703.1 739 786.7 845.4 911.7 986.3 1062.8 1137.7 1216.5 1299.8
1384.9 1470.5 1558.7 1655.6 1763.6 1883.2 2014.2 2162.2 2329.2 2522.7
2774.8 3130.3 3380.6 3625.2 3919.7 4223.4 4480.8 4530 4277.9 3641.8
2532.5 1123.7 217.7 38.6 7.6 2.7 0
703.1 712.5 734.1 764.4 802.6 845.4 887.1 928.3 974.2 1016.6
1065.4 1112.3 1158.5 1214.2 1273.6 1348.2 1459.5 1595.8 1745 1893
2097.1 2319.3 2457.9 2601 2704 2780.9 2772.2 2610.5 2321.6 1884.3
1219.1 466.4 89.7 15.5 5.3 1.9 0
703.1 686 678.5 680.7 686 691 694 698.2 697.4 693.6
690.6 686 684.9 687.9 687.2 688.3 725.8 807.2 896.2 984.4
1056.3 1071.5 1055.2 985.9 873.8 750 578.5 391.5 255.9 156
79.5 33.3 14 4.5 0.8 0 0
703.1 632.3 570.9 517.2 469.1 421.4 371.8 325.2 281.3 242.7
210.5 187 178.3 182.1 187.8 192.3 190.1 193.1 212.4 232.1
239.7 230.6 190.4 135.2 89 57.2 43.9 36.3 29.2 22
15.1 8.3 4.2 1.5 0 0 0
703.1 579.6 475.9 385 310.1 257.5 220.7 198.8 183.2 170
157.9 146.9 136.3 132.5 135.9 141.6 146.5 146.9 138.9 127.6
112.1 94.7 78.8 64 52.6 44.7 38.2 32.2 25 18.2
11.7 5.3 2.7 0.8 0 0 0
703.1 536.9 399.4 294.9 232.5 204.4 190.1 178.3 166.6 154.5
143.1 132.1 122.3 113.2 107.1 104.9 104.1 103.7 103.4 102.2
99.6 92 80.3 66.6 53 40.5 33.3 28 22.3 16.3
8.7 4.5 2.3 0 0 0 0
703.1 497.1 338.1 242.3 206 190.8 179.1 167.3 155.6 143.9
132.5 121.9 112.1 103 93.9 86.3 81 77.2 75.3 75
74.2 71.9 62.8 51.5 42.4 38.2 33.3 27.6 20.4 13.3
8 3.8 1.5 0 0 0 0
703.1 468.7 298.3 219.6 196.9 184.4 172.3 160.5 148.4 135.9
123.8 113.6 103.7 95 87.8 82.9 74.2 68.1 65.1 62.5
57.5 54.1 50.7 47.7 44.3 40.5 35.2 29.2 23.5 18.6
13.6 7.6 1.1 0 0 0 0
703.1 441.8 269.9 210.5 193.1 179.8 167.3 154.5 142.7 130.2
118.5 107.5 98.1 90.9 85.2 79.5 73.1 70.4 67.8 61
57.9 55.7 53.8 51.9 48.8 44.3 38.6 32.2 27.6 22.7
17 10.2 0.8 0 0 0 0
703.1 428.2 255.6 207.5 190.8 176.8 163.2 151.1 139.3 126.8
114.7 104.1 95.4 88.2 82.5 78 71.9 67.8 63.6 59.8
57.2 55.3 53.8 51.5 48.5 42.8 34.1 29.2 24.6 19.7
13.6 5.7 0 0 0 0 0
703.1 427.4 250.6 204.1 188.5 174.2 160.2 147.7 135.5 123.8
112.1 102.2 94.7 88.2 82.5 78 71.9 67.4 63.6 60.2
57.9 56 53.8 51.1 46.6 38.6 27.3 23.1 18.6 13.6
8.3 1.9 0 0 0 0 0
703.1 426.7 249.9 203.3 187.8 173.4 159.8 147.3 135.2 123.4
111.7 102.2 94.3 88.2 82.5 78 71.9 67 63.6 60.2
57.9 56 53.8 51.1 46.6 37.9 26.5 22.3 17.8 12.9
7.2 1.5 0 0 0 0 0
